1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metering Valve with Silencer FMS Series【2 Pieces Per Package】 (Part Number)

PNEUMATIC AUXILIARY COMPONENTS

Metering Valve with Silencer FMS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 201.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated silencer and control valve *This series is undergoing revision of the CAD data. Please wait till the corrections are done.

Part Number
FMS-M5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 201.70

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

2 Pieces Per Package

11 Day(s)

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Main Body Brass Nominal Mounting Screw M5X0.8
Pipe Connection Bore Dia. M Effective Sectional Area(mm2) 4 Flow Rate(l/min) 250
Cover No Element Copper-based Sintered Effective Sectional Area【classification】(mm2) 5 or Less
Silencing Effect(dB) 20 O.D.(Ø) 10 Ordering Unit(piece) 2

Please check the type/dimensions/specifications of the part FMS-M5 in the Metering Valve with Silencer FMS Series series.