1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer, Ultra Compact Type, SLM Series (Part Number)

Silencer, Ultra Compact Type, SLM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 69.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a compact type silencer. ·The sound damping effect is 20 dB "A" or more.

Part Number
SLM-M3
SLM-M5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
O.D.
(Ø)

฿ 69.42

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day M3X0.51605.5

฿ 95.45

฿ 88.00

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day M5X0.853507

Loading...

  1. 1

Basic Information

Type Standard Main Body Copper Alloy Pipe Connection Bore Dia. M
Cover No Element Copper-based Sintered Effective Sectional Area【classification】(mm2) 5 or Less
Silencing Effect(dB) 20 Ordering Unit(piece) 1