(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With a relief mechanism that is useful for adjusting equipment, for example, the pressure is reduced and flows out from the fitting side when primary pressure is introduced from the thread side.
· With a backflow mechanism, it is installed between the solenoid valve and the actuator and can be used as a check regulator.
· Quick connect fitting is built-in.
· Compact design with simple layout.
· Pressure gauge type also available.
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | With Check valve | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type Elbow | Operating Environment | Standard | Set Pressure Range(MPa) | 0.1~0.8 |
Exhaust Mechanism | No | Adverse Current Function | Presence | Supply Side, Connection Type | Others |
Supply Side, Connection Dia. | M5 | Operating Pressure Range(MPa) | 0::0.9 | Control Side, Connection Type | One-Touch |
Control Side, Connection Dia. | φ4 | Pressure Gauge | No |
Please check the type/dimensions/specifications of the part RVC4-M5 in the Built-in Quick-Connect Fitting Type Pressure Reducing Valve, Regulator, Elbow series.
How can we improve?
How can we improve?