(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has the same flexibility as standard fittings, even though it utilizes flame-retardant resin.
Part Number |
---|
UP-9102-20-G-SR |
UP-9102-20-R-SR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|---|
฿ 5,076.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Green | ||
฿ 5,076.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Red |
Loading...
Type | Straight | Cutting Service Usage | No | Outer Dia. D(Ø) | 1.8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~2 | Inner Dia. d(Ø) | 1 | Material | Urethane |
I.D. [Distinction] | 1 or Less | Applicable Fluid | Compressed Air | Operating Environment | General / Vacuum |
Number of Core(Core) | 1 | Material, Urethane | Incombustible Polyurethane | Minimum Bending Radius(mm) | 3 |
Operating Temperature Range (when using air)(°C) | -10::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.7 | Length M(m) | 20 |
Flame Resistance | Flame Resistance |
How can we improve?
How can we improve?