(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-fine type with φ1.8 outer diameter and φ1.2 inner diameter.
Part Number |
---|
UP-9402-20-C-F1 |
UP-9402-20-CB-F1 |
UP-9402-20-CG-F1 |
UP-9402-20-F1 |
UP-9402-20-R-F1 |
UP-9402-20-W-F1 |
UP-9402-20-Y-F1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|---|
฿ 1,107.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 30 Day(s) | [Transparent (including non-white colors)] Transparency | ||
฿ 1,090.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 11 Day(s) | [Transparent (including non-white colors)] Transparent Blue | ||
฿ 1,188.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | [Transparent (including non-white colors)] Transparent Green | ||
฿ 1,026.81 ฿ 1,007.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | Black | ||
฿ 1,102.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Red | ||
฿ 1,026.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 11 Day(s) | White | ||
฿ 1,010.94 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 30 Day(s) | Yellow |
Loading...
Type | Straight | Cutting Service Usage | No | Outer Dia. D(Ø) | 1.8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~2 | Inner Dia. d(Ø) | 1.2 | Material | Urethane |
I.D. [Distinction] | ~2 | Applicable Fluid | Compressed Air | Operating Environment | Antistatic / Vacuum |
Number of Core(Core) | 1 | Material, Urethane | Antistatic Urethane | Minimum Bending Radius(mm) | 4 |
Operating Temperature Range (when using air)(°C) | -10::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.8 | Length M(m) | 20 |
How can we improve?
How can we improve?