1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Minimal Fitting, Coupling

Minimal Fitting, Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for compact equipment and space-saving piping.

Part Number
LU-FM3
LU-FM5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread Screw Pitch
(mm)

฿ 35.95

FITTING 10 Piece(s) 8 Day(s) Stainless Steel or Free-Cutting SteelM30.5

฿ 33.01

FITTING 20 Piece(s) 3 Day(s) BrassM50.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Coupling Surface Treatment Electroless Nickel Plating
Screw Types M Package Specifications Standard Specifications