(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Series of compact fittings corresponding to various types of small appliances. Compact fittings with abundant variation.
Dimensional drawing
External appearance
Piping connection diameter: M5 × 0.8 (Male thread)
Effective cross-sectional area: 2.1 mm^2
Operating temperature range: 0 to +60°C
Materials: Brass (Nickel plating)
Weight: 1.5 g
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
Part Number |
---|
NF |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 309.06 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) |
Loading...
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Nipple | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Nickel plating | Screw Types | M | Nominal of Thread | M5 |
Screw Pitch(mm) | 0.8 |
Please check the type/dimensions/specifications of the part NF in the Auxiliary Equipment, TAC Fitting, NF Series series.
How can we improve?
How can we improve?