(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube <=> Tube Connection Shape | Nipple(Barbed Joint) |
---|
Please check the type/dimensions/specifications of the part NBF6 in the Auxiliary Equipment, TAC Fitting, NBF Series series.
Part Number |
---|
NBF3.2 |
NBF4 |
NBF5 |
NBF6-SUS |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Surface Treatment | Tube Outer Dia. (Ø) | SUS Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 342.71 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Brass | Nickel plating | 3.2 | - | ||
฿ 407.56 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Brass | Nickel plating | 4 | - | ||
฿ 343.79 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Brass | Nickel plating | 5 | - | ||
฿ 833.75 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Stainless Steel | No | 6 | SUS Specifications |
How can we improve?
How can we improve?