(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small fitting series for supporting different types of small equipment. These small fittings are available in abundant design variations.
Dimensional drawing A
Dimensional drawing B
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
Part Number |
---|
MBF10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 3,280.38 | AUXILIARY EQUIPMENT | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) |
Loading...
Connection Types | Screw⇔Screw Branch Connection | Screw <=> Screw Multipoint Shape | Air Manifolds | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | No | Screw Types | Rc | Screw Type at the Smaller Dia. Section | M |
Screw Nominal at the Smaller Dia. Section | 5 | Screw, Small Caliber Side Pitch(mm) | 0.8 |
Please check the type/dimensions/specifications of the part MBF10 in the Auxiliary Equipment TAC Fittings, MBF Series series.
How can we improve?
How can we improve?