(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.
Part Number |
---|
BF3BU-M3-SUS |
BF4BU-M3 |
BF4BU-M3-SUS |
BF4BU-SUS |
BF4U-SUS |
BF6U-SUS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Screw <=> Tube Connection Shape | Material | Surface Treatment | Screw Types | Nominal of Thread | Tube Outer Dia. (Ø) | SUS Specifications | Screw Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,966.25 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Straight (Barbed Fitting) | Stainless Steel | No | M | M3 | 3 | SUS Specifications | 0.5 | ||
฿ 630.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Same day | Straight (Barbed Fitting) | Stainless Steel | No | M | M3 | 4 | - | 0.5 | ||
฿ 1,966.25 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Straight (Barbed Fitting) | Stainless Steel | No | M | M3 | 4 | SUS Specifications | 0.5 | ||
฿ 664.44 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Straight (Barbed Fitting) | Stainless Steel | No | M | M5 | 4 | SUS Specifications | 0.8 | ||
฿ 876.08 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | [Male Straight] Straight(Clamp Fitting) | Stainless Steel | No | M | M5 | 4 | SUS Specifications | 0.8 | ||
฿ 883.83 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | [Male Straight] Straight(Clamp Fitting) | Stainless Steel | No | M | M5 | 6 | SUS Specifications | 0.8 |
Loading...
Connection Types | Screw⇔Tube Connection |
---|
How can we improve?
How can we improve?