1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve Ball Valve Bulkhead Union Straight (Part Number)

Shut-off Valve Ball Valve Bulkhead Union Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 780.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of opening and closing air pressure inlet to equipment.
· Ensures effective cross-sectional area in accordance with the size of the tube used.
· Main body is made of PPS in 20/60 series. Also possible to flow water.

Part Number
BVM20-0806
BVM20-0808SALE
BVM60-1210
BVM60-1212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connection tube diameter 2

฿ 780.07

MANUAL 1 Piece(s) 3 Day(s) φ812~15φ6

฿ 782.21

฿ 444.37

STOPPER VALVE 1 Piece(s) Same day φ820.5~30φ8

฿ 856.87

MANUAL 1 Piece(s) 10 Day(s) φ1240~40φ10

฿ 856.56

MANUAL 1 Piece(s) 3 Day(s) φ1254~60φ12

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding