1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve: Union Straight Ball Valve with Stepped Diameter (Part Number)

Shut-off Valve: Union Straight Ball Valve with Stepped Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 549.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve 20/60 Series Unequal Dia - Union Straight BVG.
- Material-Body: resin PPS (Polyphenylene sulfide)
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃ (no freezing)
- Thread size: R1/8, R1/4, R3/8, R1/2.
- Applicable: Air and Water.
- How to open / close the valve: To open the valve, turn the handle 90 degrees in the O (Open) direction. To close, turn the handle in S(Stop) direction until it stops.

Part Number
BVG20-0806
BVG60-1210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connection tube diameter 2

฿ 549.58

STOPPER VALVE 1 Piece(s) 3 Day(s) φ813~15φ6

฿ 624.87

MANUAL 1 Piece(s) 3 Day(s) φ1240~40φ10

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding