1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Equipment Actuator for Operating TAC Air Valve Line Valve (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Self-relieving type manual valve with compact design.
[Features]
· Non-relieving type (quasi-standard) is available.
· The configuration and control of the pneumatic circuit can be simplified, and the size of the mechanical device can be reduced.
· Combination of basic valve and actuator used for valve operation is possible.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
34A
34AL
34AR
34AS
34B
34C
34F
34T
ABN100K
ABN300K
ASN300K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Operation Push Button Type Color of the operation part Format

฿ 498.33

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) Air Pilot-SilverAir Pilot (Medium Pressure) Type

฿ 1,465.10

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) Air Pilot-SilverAir Pilot (Low Pressure) Type

฿ 1,115.83

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) Air Pilot-SilverAir Pilot Self Return Type

฿ 1,115.83

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) Air Pilot-SilverAir Pilot Snap Action Type

฿ 249.17

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) [Plungers] The shape of ball cam-Silver-

฿ 205.83

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) [Plungers] Roller Cam Shape-Silver-

฿ 931.67

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) Step-Silver-

฿ 313.38

SPECIAL TYPE VALVE 1 Piece(s) Same day Manual Lever-Silver-

฿ 357.50

SPECIAL TYPE VALVE 1 Piece(s) 13 Day(s) PushbuttonFlat HeadRed, Black, Green-

฿ 598.05

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) PushbuttonMushroomBlack-

฿ 719.14

SPECIAL TYPE VALVE 1 Piece(s) 10 Day(s) Select-Black-

Loading...

  1. 1

Basic Information

Main Body Shape Others Options of Holding Mechanism No