1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Equipment TAC2 Air Valve Push Button Type (Part Number)

Control Equipment TAC2 Air Valve Push Button Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manual valve that allows easy configuration and control of the pneumatic circuit.
[Features]
· Self-relief type and non-relief type (quasi-standard) are available with a compact design.
· The configuration and control of the pneumatic circuit can be simplified, and the size of the mechanical device can be reduced.
· Combination of basic valve and actuator for valve operation is possible.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
31P
41P
41PP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Positions and Valve Function Plumbing Type and Direction Holding Mechanism

฿ 1,365.00

SPECIAL TYPE VALVE 1 Piece(s) Same day 3-PortCommon to 2-position Normally Closed, OpenDirect bottom-

฿ 1,852.50

STANDARD TYPE VALVE 1 Piece(s) 8 Day(s) 5-Port2-position exhaustDirect side-

฿ 2,253.33

SPECIAL TYPE VALVE 1 Piece(s) Same day 5-Port2-position exhaustDirect sideWith Holding Mechanism

Loading...

  1. 1

Basic Information

Main Body Shape Block vertical-type Switching Operation Pushbutton Pipe Port Type Rc(R)
Plumbing Thread Nominal 1/8 Effective Sectional Area(mm2) 5.5 Mounting Method Panel Mounted
Push Button Type Flat Long Head Exhaust Method Independent Exhaust Color of the operation part Silver
Options of Holding Mechanism No