1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gripper, HARMO Lever Chuck With Finger Tool Included (Part Number)

ACUTUATOR

Gripper, HARMO Lever Chuck With Finger Tool Included
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,336.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Space-saving, weight reduction and high cycle are achieved with the compact design.
· Weight reduction plastic type and die-cast type with excellent durability are available.
· The type with sensor can slide horizontally with a nearby switch.
· The operation and clamp can be confirmed visually by the flashing LED if it is adjusted to the workpiece.
· The type with finger tool does not require manufacturing of the attachment.
· Ideal for taking out the plastic molded product (spool).

Part Number
HC20BPX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,336.50

฿ 3,437.55

ACUTUATOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Single Acting Type (Normally Open) Finger Opening Angle A1(deg) 32
Finger Closing Angle A2(deg) 0 Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.2::0.6 Material of Body Plastic
Bracket None Sensor None Finger Option With finger tool
Cylinder cross-section area(㎠) 4.3

Please check the type/dimensions/specifications of the part HC20BPX in the Gripper, HARMO Lever Chuck With Finger Tool Included series.