1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEPAC Micro Type (Part Number)

MEPAC Micro Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,998.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

10 mm of thickness. Super small chuck just like women's pinky.

[Features]
· Only 10 mm of thickness and mass of 20 g.
· [Super small] 2 nails parallel open/close chuck just like women's pinky

Part Number
X9600
X9605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlap Open-Close Type

฿ 7,998.57

AIR CHUCK PARALLEL TYPE 1 Piece(s) 3 Day(s) Normally Open

฿ 7,998.57

AIR CHUCK PARALLEL TYPE 1 Piece(s) 7 Day(s) Normally Closed

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Single Acting Open Dimension L1(mm) 4
Closed Dimension L2(mm) 0 Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.3::0.5 Stroke(mm) 4
Float Sensor No Finger Option No Sensor Qty. No
Sensor specifications No Hinge pin Standard Air Port Options Standard Port