1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drive machine cylinder load end CRE series (Part Number)

Drive machine cylinder load end CRE series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

11 types are available by thread size. Compatible with ø6 to 100 air cylinders.

[Features]
· Backs up cylinder function with smooth link motion.
· 11 types are available by thread size.
· Compatible with ø6 to 100 air cylinders.
· This model uses a fluororesin liner, making it oil free and maintenance-free.

 
Part Number
CRE-3X0.5
CRE-4X0.7
CRE-5X0.8
CRE-6X1
CRE-8X1
CRE-10X1.25
CRE-12X1.25
CRE-14X1.5
CRE-18X1.5
CRE-22X1.5
CRE-26X1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M I.D. P
(Ø)
Static Load Capacity Radial
(N)
Allowable incline angle α1
(deg)

฿ 390.12

ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M331863.36

฿ 396.48

ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M443334.36

฿ 451.62

KOGANEI 1 Piece(s) 3 Day(s) M555785.98

฿ 441.80

ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M667355.08

฿ 554.42

KOGANEI ACTUATOR AUXILIARY 1 Piece(s) Same day M8814121.69

฿ 545.32

KOG ACTUATOR AUXILIARY 1 Piece(s) Same day M101019711.49

฿ 670.60

KOGANEI ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M121223437.99

฿ 693.33

ACTUATOR AUXILIARY 1 Piece(s) 10 Day(s) M141425497.310

฿ 1,464.15

ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M181831283.210

฿ 2,055.86

ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M222248641.010

฿ 3,603.37

KOGANEI ACTUATOR AUXILIARY 1 Piece(s) 3 Day(s) M262550504.210

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Carbon Steel
Connecting Thread Shape Female Thread Connecting Thread Direction Right Screw Ball Material Steel
Liner Material Fluororesin Lubrication Method Oil-Free