(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A BK7 biconvex lens.
· Used so that infinite light rays come from the curved side.
· There is no type with anti-reflection film.
· There is also a synthetic quartz lens type with high transmittance in the ultraviolet region.
O.D.(φ) | 10 | Anti-reflection coating | Non-coated | Focal Distance f(mm) | 10 |
---|---|---|---|---|---|
Material | BK7 |
Please check the type/dimensions/specifications of the part S52-10-10 in the Both-side convex lens series.
How can we improve?
How can we improve?