1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel) (Part Number)

Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,833.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster with an anti-static urethane wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

[Features]
· A rubber tire with elasticity and does not damage floors.
· In addition, it has the same level of oil resistance, abrasion resistance, and aging resistance as common rubber wheels.
· Powders and liquid substances are used to provide electrostatic performance, meaning that there are no grounding irregularities.

Part Number
STM-75VUE
STM-100VUE
STM-130VUE
STM-150VUE
STM-200VUE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

฿ 1,833.90

ANTISTATIC CASTERS 1 Piece(s) 8 Day(s) 1010080.01~140.00120Round hole636381817532Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities68-

฿ 2,058.10

ANTISTATIC CASTERS 1 Piece(s) 8 Day(s) 10144140.01~220.00170Slotted Holes70(73)70(73)959510032Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities8870-70, 71-71, 72-72, 73-73

฿ 3,359.51

ANTISTATIC CASTERS 1 Piece(s) 8 Day(s) 10177220.01~320.00260Slotted Holes79(82)79(82)10510513038Distribution/Hand Truck/Pallet / Factory facilities10879-79, 80-80, 81-81, 82-82

฿ 3,539.03

ANTISTATIC CASTERS 1 Piece(s) 8 Day(s) 10198220.01~320.00300Slotted Holes87(93)87(93)12012015042Distribution/Hand Truck/Pallet / Factory facilities12487-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

฿ 6,711.03

ANTISTATIC CASTERS 1 Piece(s) 7 Day(s) 10250320.01~485.00370Slotted Holes105(115)105(115)14014020042Distribution/Hand Truck/Pallet / Factory facilities163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static urethane Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available

Frequently Asked Questions (FAQ)

Question: Will the product break if used beyond the allowable load?
Answer: The allowable load is listed with consideration for the safety factor. Please use within the allowable load with attention to the road surface, operating speed, and eccentric load.