(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously.
[Features]
· The W-11 stopper stops rotation of the wheel and swiveling simultaneously.
· An easy-to-use stopper.
· A double stopper that can stop rotation of the wheel and swiveling simultaneously.
· Since the stopper operation pedal is attached to the mounting plate, it does not turn together with the support hardware of the caster.
· Once the caster is mounted, there is no need to look for the operation pedal regardless of what position the wheel is in.
· A hole for connection is located on the operation pedal.
· If processing and connecting is done using a pipe, etc.
Caster Type | Plate Type Universal | Mounting Height H(mm) | 190 | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Double Stopper (Rotation + Turning) | Allowable Load(daN) | 150 | Wheel Material | Rubber |
Wheel Characteristics | No | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch, Long Length Direction L1(mm) | 75(90) | Mounting Hole Pitch, Short Length Direction W1(mm) | 75(90) | Plate Length L(mm) | 102 |
Plate Width W(mm) | 102 | Wheel Dia. D(Ø) | 125 | Wheel Width B(mm) | 38 |
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | Swivel Radius(mm) | 101 | Load Category | Medium Load |
Combination of Slotted Hole Pitch | 75 -75, 76 -76, 77 -77, 78 -78, 79 -79, 80 -80, 81 -81, 82 -82, 83 -83, 84 -84, 85 -85, 86 -86, 87 -87, 88 -88, 89 -89, 90 -90 | Wheel Bearings | Available | Stopper Type | W-11 |
Please check the type/dimensions/specifications of the part STC-125CBCW-11 in the Industrial Caster - STC Series, Swivel Type with Stopper (W-11) series.
How can we improve?
How can we improve?