1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) (Part Number)

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 133.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Swivel casters having stoppers with industry standard specifications with high compatibility.
[Features]
· S-1 and S-2 stoppers stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a confined area.
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
[Applications]
· It has wide range of application from business equipment to household goods.

Part Number
STC-50EMS-1SALE
STC-50NMS-1
STC-50TPS-1
STC-65EMS-1
STC-65NMS-1
STC-75EMS-1
STC-75NMS-1
STC-75NTBS-2
STC-75TPS-2
STC-100NBS-2
STC-100NHS-2
STC-100PHS-2
STC-100TRS-2
STC-100VNS-2SALE
STC-100VNグレーS-2
STC-100VSS-2
STC-125CBCS-2
STC-125CNCグレーS-2
STC-125NBNS-2
STC-125NRBS-2
STC-150CBCS-2
STC-150CBCグレーS-2
STC-150CNCS-2
STC-150CNCグレーS-2
STC-150NBS-2
STC-150NRBS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

฿ 142.49

฿ 85.59

INDUSTRIAL CASTERS 1 Piece(s) Same day 106535.01~80.0050[Synthetic Rubber] RubberRound hole46355947502158-NoAvailableS-1

฿ 133.02

INDUSTRIAL CASTERS 1 Piece(s) Same day 106535.01~80.0060[Nylon] Nylon, WhiteRound hole46355947502058-NoAvailableS-1

฿ 197.12

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 106535.01~80.0050ElastomerRound hole46355947502058-No-S-1

฿ 340.10

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 108535.01~80.0050[Synthetic Rubber] RubberRound hole55427058652574-NoAvailableS-1

฿ 215.21

INDUSTRIAL CASTERS 1 Piece(s) Same day 108535.01~80.0070[Nylon] Nylon, WhiteRound hole55427058652574-NoAvailableS-1

฿ 273.03

INDUSTRIAL CASTERS 1 Piece(s) Same day 109335.01~80.0060[Synthetic Rubber] RubberRound hole55427058752574-NoAvailableS-1

฿ 269.41

INDUSTRIAL CASTERS 1 Piece(s) Same day 109335.01~80.0080[Nylon] Nylon, WhiteRound hole55427058752574-NoAvailableS-1

฿ 461.31

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 109335.01~80.0080[Urethane] UrethaneRound hole55427058752579-Available-S-2

฿ 427.74

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 109335.01~80.0050ElastomerRound hole55427058752779-No-S-2

฿ 999.16

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1013080.01~140.00120[Nylon] Nylon, WhiteSlotted Holes68(71)68(71)9090100299868-68, 69-69, 70-70, 71-71Available-S-2

฿ 588.35

INDUSTRIAL CASTERS 1 Piece(s) Same day 1013080.01~140.00120[Nylon] Nylon, WhiteSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71NoAvailableS-2

฿ 1,266.58

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1013080.01~140.00120PhenolSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

฿ 744.52

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1013080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71Available-S-2

฿ 781.16

฿ 383.78

INDUSTRIAL CASTERS 1 Piece(s) Same day 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

฿ 865.29

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1013080.01~140.00120[Synthetic Rubber] Rubber, GraySlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

฿ 604.63

INDUSTRIAL CASTERS 1 Piece(s) Same day 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71AvailableAvailableS-2

฿ 656.13

INDUSTRIAL CASTERS 1 Piece(s) Same day 10165140.01~220.00150[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021253811875-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableAvailableS-2

฿ 1,150.89

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10165140.01~220.00150[Synthetic Rubber] Rubber, GraySlotted Holes75(80)75(80)1021021253811875-75, 76-76, 77-77, 78-78, 79-79, 80-80No-S-2

฿ 887.74

INDUSTRIAL CASTERS 1 Piece(s) 8 Day(s) 10165140.01~220.00150[Nylon] Nylon, WhiteSlotted Holes75(80)75(80)1021021253811875-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableAvailableS-2

฿ 1,267.88

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10165140.01~220.00150[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021253211875-75, 76-76, 77-77, 78-78, 79-79, 80-80Available-S-2

฿ 868.41

INDUSTRIAL CASTERS 1 Piece(s) Same day 10190140.01~220.00160[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021504012275-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableAvailableS-2

฿ 1,458.19

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10190140.01~220.00160[Synthetic Rubber] Rubber, GraySlotted Holes75(80)75(80)1021021504012275-75, 76-76, 77-77, 78-78, 79-79, 80-80Available-S-2

฿ 896.13

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10190140.01~220.00160[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021504012275-75, 76-76, 77-77, 78-78, 79-79, 80-80No-S-2

฿ 1,370.16

INDUSTRIAL CASTERS 1 Piece(s) 57 Day(s) 10190140.01~220.00160[Synthetic Rubber] Rubber, GraySlotted Holes75(80)75(80)1021021504012275-75, 76-76, 77-77, 78-78, 79-79, 80-80No-S-2

฿ 975.48

INDUSTRIAL CASTERS 1 Piece(s) 8 Day(s) 10190140.01~220.00160[Nylon] Nylon, WhiteSlotted Holes75(80)75(80)1021021503512275-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableAvailableS-2

฿ 1,425.03

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10190140.01~220.00160[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021503212275-75, 76-76, 77-77, 78-78, 79-79, 80-80Available-S-2

Loading...

  1. 1

Basic Information

Stopper (Detail) With Rotation Stopper Fitting Material Steel Load Category Medium Load