1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) (Part Number)

INDUSTRIAL CASTERS

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 133.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Swivel casters having stoppers with industry standard specifications with high compatibility.
[Features]
· S-1 and S-2 stoppers stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a confined area.
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
[Applications]
· It has wide range of application from business equipment to household goods.

Part Number
STC-75EMS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

฿ 273.03

INDUSTRIAL CASTERS 1 Piece(s) Same day 109335.01~80.0060[Synthetic Rubber] RubberRound hole55427058752574-NoAvailableS-1

Loading...

  1. 1

Basic Information

Stopper (Detail) With Rotation Stopper Fitting Material Steel Load Category Medium Load

Please check the type/dimensions/specifications of the part STC-75EMS-1 in the General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) series.

Products with similar specification

Part Number
STC-100TRS-2
STC-100VNS-2
STC-100VNグレーS-2
STC-75NMS-1
STC-75NTBS-2
STC-75TPS-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

฿ 744.52

1 Piece(s) 7 Day(s) 1013080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71Available-S-2

฿ 781.16

1 Piece(s) Same day 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

฿ 865.29

1 Piece(s) 7 Day(s) 1013080.01~140.00120[Synthetic Rubber] Rubber, GraySlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

฿ 269.41

1 Piece(s) Same day 109335.01~80.0080[Nylon] Nylon, WhiteRound hole55427058752574-NoAvailableS-1

฿ 461.31

1 Piece(s) 5 Day(s) 109335.01~80.0080[Urethane] UrethaneRound hole55427058752579-Available-S-2

฿ 427.74

1 Piece(s) 7 Day(s) 109335.01~80.0050ElastomerRound hole55427058752779-No-S-2