(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel casters having stoppers with industry standard specifications with high compatibility.
[Features]
· S-1 and S-2 stoppers stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a confined area.
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
[Applications]
· It has wide range of application from business equipment to household goods.
Part Number |
---|
STC-50EMS-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142.49 ฿ 85.59 | INDUSTRIAL CASTERS | 1 Piece(s) | Same day | 10 | 65 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | Round hole | 46 | 35 | 59 | 47 | 50 | 21 | 58 | - | No | Available | S-1 |
Loading...
Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel | Load Category | Medium Load |
---|
Please check the type/dimensions/specifications of the part STC-50EMS-1 in the General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) series.
Part Number |
---|
STC-100TRS-2 |
STC-100VNS-2 |
STC-100VNグレーS-2 |
STC-50NMS-1 |
STC-50TPS-1 |
STC-65EMS-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744.52 | 1 Piece(s) | 7 Day(s) | 10 | 130 | 80.01~140.00 | 100 | Elastomer | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | Available | - | S-2 | ||
฿ 781.16 | 1 Piece(s) | Same day | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | No | - | S-2 | ||
฿ 865.29 | 1 Piece(s) | 7 Day(s) | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | No | - | S-2 | ||
฿ 133.02 | 1 Piece(s) | Same day | 10 | 65 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Round hole | 46 | 35 | 59 | 47 | 50 | 20 | 58 | - | No | Available | S-1 | ||
฿ 197.12 | 1 Piece(s) | 7 Day(s) | 10 | 65 | 35.01~80.00 | 50 | Elastomer | Round hole | 46 | 35 | 59 | 47 | 50 | 20 | 58 | - | No | - | S-1 | ||
฿ 340.10 | 1 Piece(s) | 5 Day(s) | 10 | 85 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 74 | - | No | Available | S-1 |
How can we improve?
How can we improve?