(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel casters having stoppers with industry standard specifications with high compatibility.
[Features]
· S-1 and S-2 stoppers stop the rotation of the wheels.
· Swiveling part has double ball structure and maintains stable revolving performance even under the load in a confined area.
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
[Applications]
· It has wide range of application from business equipment to household goods.
Part Number |
---|
STC-150CNCS-2 |
STC-150CNCグレーS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 896.13 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | - | S-2 | ||
฿ 1,370.16 | INDUSTRIAL CASTERS | 1 Piece(s) | 57 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | - | S-2 |
Loading...
Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel | Load Category | Medium Load |
---|
How can we improve?
How can we improve?