1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Use Caster, SKC Series, Fixed (Part Number)

INDUSTRIAL CASTERS

General-Use Caster, SKC Series, Fixed
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 54.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fixed caster having industry standard specifications with high compatibility.
[Features]
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
· The STC type has same mounting height as SKC and can be used together.
[Applications]
· It has wide range of application from business equipment to household goods.

Part Number
SKC-32EM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

฿ 62.05

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 1042-~35.0012[Others] TP RubberRound holes (two holes)29-37193214Light LoadNo

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel

Please check the type/dimensions/specifications of the part SKC-32EM in the General-Use Caster, SKC Series, Fixed series.

Products with similar specification

Part Number
SKC-100TR
SKC-100VN
SKC-100VNグレー
SKC-32NM
SKC-38EM
SKC-38NM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

฿ 658.09

1 Piece(s) 33 Day(s) 10130-80.01~140.00100ElastomerSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

฿ 546.67

1 Piece(s) 5 Day(s) 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadNo

฿ 566.43

1 Piece(s) 7 Day(s) 10130-80.01~140.00120[Synthetic Rubber] Rubber, GraySlotted Holes80(90)45(50)1107010032Medium LoadNo

฿ 56.37

1 Piece(s) 7 Day(s) 1042-~35.0018[Nylon] Nylon, WhiteRound holes (two holes)29-37193214Light LoadNo

฿ 73.55

1 Piece(s) Same day 1050-~35.0020[Others] TP RubberRound hole361546253818Light LoadNo

฿ 72.58

1 Piece(s) Same day 1050-~35.0028[Nylon] Nylon, WhiteRound hole361546253818Light LoadNo