1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General-Use Caster, SKC Series, Fixed

General-Use Caster, SKC Series, Fixed
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 54.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fixed caster having industry standard specifications with high compatibility.
[Features]
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
· The STC type has same mounting height as SKC and can be used together.
[Applications]
· It has wide range of application from business equipment to household goods.

Part Number
SKC-25EM
SKC-25NM
SKC-32EM
SKC-32NM
SKC-38EM
SKC-38NM
SKC-50EM
SKC-50NMSALE
SKC-50TP
SKC-65EM
SKC-65NM
SKC-75EM
SKC-75EMB
SKC-75NM
SKC-75NRC
SKC-75NTB
SKC-75TP
SKC-100NB
SKC-100NH
SKC-100PH
SKC-100TR
SKC-100VN
SKC-100VNグレー
SKC-100VS
SKC-125CBC
SKC-125CNC
SKC-125CNCグレー
SKC-125NBN
SKC-125NRB
SKC-125NRBグレー
SKC-125PB
SKC-150CBC
SKC-150CBCグレー
SKC-150CNC
SKC-150CNCグレー
SKC-150NBSALE
SKC-150NRB
SKC-150NRBグレー
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

฿ 58.06

INDUSTRIAL CASTERS 1 Piece(s) Same day 1035-~35.008[Others] TP RubberRound holes (two holes)29-37192513Light LoadNo

฿ 54.19

INDUSTRIAL CASTERS 1 Piece(s) Same day 1035-~35.0010[Nylon] Nylon, WhiteRound holes (two holes)29-37192513Light LoadNo

฿ 62.05

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 1042-~35.0012[Others] TP RubberRound holes (two holes)29-37193214Light LoadNo

฿ 56.37

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1042-~35.0018[Nylon] Nylon, WhiteRound holes (two holes)29-37193214Light LoadNo

฿ 73.55

INDUSTRIAL CASTERS 1 Piece(s) Same day 1050-~35.0020[Others] TP RubberRound hole361546253818Light LoadNo

฿ 72.58

INDUSTRIAL CASTERS 1 Piece(s) Same day 1050-~35.0028[Nylon] Nylon, WhiteRound hole361546253818Light LoadNo

฿ 118.89

INDUSTRIAL CASTERS 1 Piece(s) Same day 1065-35.01~80.0050[Synthetic Rubber] RubberRound hole462558445021Medium LoadNo

฿ 111.05

฿ 57.51

INDUSTRIAL CASTERS 1 Piece(s) Same day 1065-35.01~80.0060[Nylon] Nylon, WhiteRound hole462558445020Medium LoadNo

฿ 128.18

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1065-35.01~80.0050ElastomerRound hole462558445020Medium LoadNo

฿ 132.07

INDUSTRIAL CASTERS 1 Piece(s) Same day 1085-35.01~80.0050[Synthetic Rubber] RubberRound hole552870526525Medium LoadNo

฿ 127.98

INDUSTRIAL CASTERS 1 Piece(s) Same day 1085-35.01~80.0070[Nylon] Nylon, WhiteRound hole552870526525Medium LoadNo

฿ 196.96

INDUSTRIAL CASTERS 1 Piece(s) Same day 1093-35.01~80.0060[Synthetic Rubber] RubberRound hole552870527525Medium LoadNo

฿ 345.80

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1093-35.01~80.0060[Synthetic Rubber] RubberRound hole552870527525Medium LoadAvailable

฿ 196.96

INDUSTRIAL CASTERS 1 Piece(s) Same day 1093-35.01~80.0080[Nylon] Nylon, WhiteRound hole552870527525Medium LoadNo

฿ 358.71

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1093Slight Noise35.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole552870527525Medium LoadAvailable

฿ 353.66

INDUSTRIAL CASTERS 1 Piece(s) 37 Day(s) 1093-35.01~80.0080[Urethane] UrethaneRound hole552870527525Medium LoadAvailable

฿ 276.69

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 1093-35.01~80.0050ElastomerRound hole552870527525Medium LoadNo

฿ 704.38

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10130-80.01~140.00120[Nylon] Nylon, WhiteSlotted Holes80(90)45(50)1107010029Medium LoadAvailable

฿ 405.27

INDUSTRIAL CASTERS 1 Piece(s) Same day 10130-80.01~140.00120[Nylon] Nylon, WhiteSlotted Holes80(90)45(50)1107010032Medium LoadNo

฿ 900.52

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10130-80.01~140.00120PhenolSlotted Holes80(90)45(50)1107010032Medium LoadNo

฿ 658.09

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10130-80.01~140.00100ElastomerSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

฿ 546.67

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadNo

฿ 566.43

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10130-80.01~140.00120[Synthetic Rubber] Rubber, GraySlotted Holes80(90)45(50)1107010032Medium LoadNo

฿ 462.58

INDUSTRIAL CASTERS 1 Piece(s) Same day 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

฿ 554.67

INDUSTRIAL CASTERS 1 Piece(s) 8 Day(s) 10165-140.01~220.00150[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408012538Medium LoadAvailable

฿ 653.57

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10165-140.01~220.00150[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408012538Medium LoadNo

฿ 792.41

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10165-140.01~220.00150[Synthetic Rubber] Rubber, GraySlotted Holes100(112)53(56)1408012538Medium LoadNo

฿ 674.19

INDUSTRIAL CASTERS 1 Piece(s) 8 Day(s) 10165-140.01~220.00150[Nylon] Nylon, WhiteSlotted Holes100(112)53(56)1408012538Medium LoadAvailable

฿ 925.12

INDUSTRIAL CASTERS 1 Piece(s) 18 Day(s) 10165-140.01~220.00150[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408012532Medium LoadAvailable

฿ 702.58

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10165Slight Noise80.01~140.00110[Synthetic Rubber] Rubber, GraySlotted Holes100(112)53(56)1408012532Medium LoadAvailable

฿ 610.35

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10165Slight Noise80.01~140.00110ElastomerSlotted Holes100(112)53(56)1408012527Medium LoadAvailable

฿ 691.41

INDUSTRIAL CASTERS 1 Piece(s) Same day 10190-140.01~220.00160[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408015040Medium LoadAvailable

฿ 1,131.17

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10190-140.01~220.00160[Synthetic Rubber] Rubber, GraySlotted Holes100(112)53(56)1408015040Medium LoadAvailable

฿ 786.68

INDUSTRIAL CASTERS 1 Piece(s) 5 Day(s) 10190-140.01~220.00160[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408015040Medium LoadNo

฿ 1,018.40

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10190-140.01~220.00160[Synthetic Rubber] Rubber, GraySlotted Holes100(112)53(56)1408015040Medium LoadNo

฿ 745.16

฿ 524.59

INDUSTRIAL CASTERS 1 Piece(s) Same day 10190-140.01~220.00160[Nylon] Nylon, WhiteSlotted Holes100(112)53(56)1408015035Medium LoadAvailable

฿ 1,011.76

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10190-140.01~220.00160[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408015032Medium LoadAvailable

฿ 873.35

INDUSTRIAL CASTERS 1 Piece(s) 7 Day(s) 10190Slight Noise80.01~140.00110[Synthetic Rubber] Rubber, GraySlotted Holes100(112)53(56)1408015032Medium LoadAvailable

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel