(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed caster having industry standard specifications with high compatibility.
[Features]
· Possible to select from a wide range of products depending on the application from household goods to equipment for business use.
· The STC type has same mounting height as the SKC type and can be fixed and used freely.
· Industry standard specifications with high compatibility regardless of manufacturer.
· Fixtures have bright chromate plating finishing.
· The STC type has same mounting height as SKC and can be used together.
[Applications]
· It has wide range of application from business equipment to household goods.
Part Number |
---|
SKC-32EM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62.05 | INDUSTRIAL CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 42 | - | ~35.00 | 12 | [Others] TP Rubber | Round holes (two holes) | 29 | - | 37 | 19 | 32 | 14 | Light Load | No |
Loading...
Stopper (Detail) | No | Fitting Material | Steel |
---|
Please check the type/dimensions/specifications of the part SKC-32EM in the General-Use Caster, SKC Series, Fixed series.
Part Number |
---|
SKC-100TR |
SKC-100VN |
SKC-100VNグレー |
SKC-32NM |
SKC-38EM |
SKC-38NM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.09 | 1 Piece(s) | 33 Day(s) | 10 | 130 | - | 80.01~140.00 | 100 | Elastomer | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | Available | ||
฿ 546.67 | 1 Piece(s) | 5 Day(s) | 10 | 130 | - | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | No | ||
฿ 566.43 | 1 Piece(s) | 7 Day(s) | 10 | 130 | - | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | No | ||
฿ 56.37 | 1 Piece(s) | 7 Day(s) | 10 | 42 | - | ~35.00 | 18 | [Nylon] Nylon, White | Round holes (two holes) | 29 | - | 37 | 19 | 32 | 14 | Light Load | No | ||
฿ 73.55 | 1 Piece(s) | Same day | 10 | 50 | - | ~35.00 | 20 | [Others] TP Rubber | Round hole | 36 | 15 | 46 | 25 | 38 | 18 | Light Load | No | ||
฿ 72.58 | 1 Piece(s) | Same day | 10 | 50 | - | ~35.00 | 28 | [Nylon] Nylon, White | Round hole | 36 | 15 | 46 | 25 | 38 | 18 | Light Load | No |
How can we improve?
How can we improve?