1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Casters - TH Series, Swivel with Stopper (Part Number)

Industrial Casters - TH Series, Swivel with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

[Features]
· The S-2 stopper stops rotation of the wheel.
· The hardware is bright chromate plated.
· The TH type and KH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum

Part Number
TH-50HGS-2
TH-50NHS-2
TH-50VHS-2
TH-100NHS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 317.77

STANDARD CASTERS 1 Piece(s) 7 Day(s) 107235.01~80.0075[Nylon] Reinforced Nylon・BlackOil Resistance543470505025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities74

฿ 269.52

STANDARD CASTERS 1 Piece(s) 10 Day(s) 107235.01~80.0065[Nylon] Nylon, BlackOil Resistance543470505025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities74

฿ 279.10

STANDARD CASTERS 1 Piece(s) 5 Day(s) 107235.01~80.0055[Synthetic Rubber] RubberNo543470505025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities74

฿ 945.38

STANDARD CASTERS 1 Piece(s) 73 Day(s) 1013080.01~140.00120[Nylon] Nylon, WhiteOil Resistance7450916910032Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift105

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings No
Stopper Type S-2