(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster for heavy duty with a low mounting height.
[Features]
·It operates both on low floor and under high load capacity, offering high load capacity despite the small diameter of the wheel.
·The reinforced wheel with low distortion will not deform when loaded for a long period of time.
[Applications]
·Ideal for heavy duty products with limited height such as computers and ATMs.
THH-50 NHG
THH-65 NHB S-12
Part number | Wheel Type | Allowable Load | Wheel Diameter Dmm | Wheel Width Wmm | Mounting Height Hmm | ||
---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | N | Kgf | ||||
THH-50 | HR | Rubber | 800 | 82 | 50 | 28 | 68 |
PH | Phenol | 1500 | 153 | ||||
NHG | Reinforced nylon | 2000 | 204 | ||||
THH-65 | PH | Phenol (Bearing contained) | 2100 | 214 | 65 | 38 | 92 |
NHG | Reinforced nylon (Bearing contained) | 3000 | 306 | 38 | |||
THH-76 | NHB | Reinforced nylon (Bearing contained) | 4000 | 408 | 75 | 38 | 106 |
Part number | Mounting Pitch A × Bmm | Plate Size X × Ymm | Mounting Hole Diameter Pmm | Eccentricity Emm | Turning Radius Rmm | ||
Model / Wheel Diameter | Wheel | ||||||
THH-50 | HR | 54 × 36 | 70 × 54 | 6.5 | 22 | (R50) | |
PH | |||||||
NHG | |||||||
THH-65 | PH | 71 × 71 | 90 × 90 | 11.0 | 25 | (R60) | |
NHG | |||||||
THH-76 | NHB | 71 × 71 | 90 × 90 | 11.0 | 25 | (R66) |
Part Number |
---|
THH-50HR |
THH-50NHG |
THH-50PH |
THH-65NHB |
THH-65PH |
THH-75NHB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 628.43 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 68 | 35.01~80.00 | 80 | [Synthetic Rubber] Rubber | 54 | 36 | 70 | 54 | 50 | 28 | 50 | No | ||
฿ 399.17 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 68 | 140.01~220.00 | 200 | [Nylon] Reinforced Nylon・Black | 54 | 36 | 70 | 54 | 50 | 28 | 50 | No | ||
฿ 651.41 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 68 | 140.01~220.00 | 150 | Phenol | 54 | 36 | 70 | 54 | 50 | 28 | 50 | No | ||
฿ 716.25 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 92 | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon・Black | 71 | 71 | 90 | 90 | 65 | 38 | 60 | Available | ||
฿ 1,147.57 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 92 | 140.01~220.00 | 210 | Phenol | 71 | 71 | 90 | 90 | 65 | 38 | 60 | Available | ||
฿ 867.10 | STANDARD CASTERS | 1 Piece(s) | Same day | 10 | 106 | 320.01~485.00 | 400 | [Nylon] Reinforced Nylon・Black | 71 | 71 | 90 | 90 | 75 | 38 | 65 | Available |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance | Fitting Material | Steel | Mounting Hole Type | Round hole |
Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | Load Category | Ultra Heavy Load | Type | Caster |
How can we improve?
How can we improve?