1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster SMO Series with Swivel Stopper (Part Number)

General Caster SMO Series with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 805.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously.

Part Number
SMO-75MMW-5-M16
SMO-75MMW-5-UNF1/2
SMO-100MMW-5-M16
SMO-100MMW-5-UNF1/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

฿ 858.37

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1010555[M16] M16XP2.07520Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities103

฿ 805.13

STANDARD CASTERS 1 Piece(s) 10 Day(s) 1010555[UNF1/2] M12 × P1.757520Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities103

฿ 994.92

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1013760[M16] M16XP2.010222Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift128

฿ 896.44

STANDARD CASTERS 1 Piece(s) 10 Day(s) 1013760[UNF1/2] M12 × P1.7510222Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift128

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) With Double Stopper (Rotation + Turning)
Wheel Material Rubber, Gray Wheel Characteristics No Fitting Material Steel
Load Category Medium Load Wheel Bearings No Stopper Type W-5