(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on casters.
[Features]
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·You can select the caster that suits your application from a diverse lineup of products.
·It is a simple design that harmonizes well in all fields.
[Applications]
·Various wagons, medical equipment, etc.
Part Number |
---|
SMO-75BM-M16 |
SMO-75MM-M16 |
SMO-75MM-UNF1/2 |
SMO-100MM-UNF1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 775.66 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 105 | 60 | [M16] M16XP2.0 | 75 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 72 | Available | ||
฿ 535.64 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 105 | 55 | [M16] M16XP2.0 | 75 | 20 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 72 | No | ||
฿ 496.74 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 105 | 55 | [UNF1/2] M12 × P1.75 | 75 | 20 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 72 | No | ||
฿ 571.72 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 137 | 60 | [UNF1/2] M12 × P1.75 | 102 | 22 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 89 | No |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Rubber, Gray | Wheel Characteristics | No | Fitting Material | Steel |
Load Category | Medium Load |
How can we improve?
How can we improve?