(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.
Part Number |
---|
SH-50NHS-2-UNF1/2 |
SH-50VHS-2-UNF1/2 |
SH-100NHS-2-UNF1/2 |
SH-100VHS-2-UNF1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.66 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 74 | 35.01~80.00 | 65 | [Nylon] Nylon, Black | Oil Resistance | 50 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 74 | ||
฿ 286.66 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 74 | 35.01~80.00 | 55 | [Synthetic Rubber] Rubber | No | 50 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 74 | ||
฿ 934.44 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 133 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | 100 | 32 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 105 | ||
฿ 934.44 | STANDARD CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 133 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | 100 | 32 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 105 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Thread Dia. | M12 × P1.75 | Load Category | Medium Load | Wheel Bearings | No |
Stopper Type | S-2 |
How can we improve?
How can we improve?