(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.
[Features]
· The hardware is bright chromate plated.
· The KEL and TEL can be used together since their mounting heights are the same. (with B) is a wheel with bearing
Part Number |
---|
KEL-65NL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 145.78 | STANDARD CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | Round hole | 56 | 28 | 70 | 42 | 65 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | No |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
Please check the type/dimensions/specifications of the part KEL-65NL in the General Use Caster, KEL Series, Fixed series.
Part Number |
---|
KEL-100TP |
KEL-100UM |
KEL-125RL |
KEL-65RL |
KEL-65TP |
KEL-75NL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 363.87 | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | Round hole | 82 | 40 | 100 | 58 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 459.14 | 1 Piece(s) | 5 Day(s) | 10 | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | Round hole | 82 | 40 | 100 | 58 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 509.98 | 1 Piece(s) | 5 Day(s) | 10 | 148 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | Slotted Holes | 80(84) | 40 | 100 | 58 | 125 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | No | ||
฿ 138.20 | 1 Piece(s) | 13 Day(s) | 10 | 80 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | Round hole | 56 | 28 | 70 | 42 | 65 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 150.85 | 1 Piece(s) | 7 Day(s) | 10 | 80 | 35.01~80.00 | 40 | Elastomer | No | Round hole | 56 | 28 | 70 | 42 | 65 | 21 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No | ||
฿ 182.73 | 1 Piece(s) | 5 Day(s) | 10 | 92 | 35.01~80.00 | 50 | [Nylon] Nylon, White | Oil Resistance | Round hole | 56 | 28 | 70 | 42 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | No |
How can we improve?
How can we improve?