1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Use Caster, KEL Series, Fixed (KEL-65RL)

STANDARD CASTERS

General Use Caster, KEL Series, Fixed (KEL-65RL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The KEL and TEL can be used together since their mounting heights are the same. (with B) is a wheel with bearing

Part Number
KEL-65RL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

฿ 138.20

STANDARD CASTERS 1 Piece(s) 13 Day(s) 1080~35.0035[Synthetic Rubber] RubberNoRound hole562870426520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilitiesNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part KEL-65RL in the General Use Caster, KEL Series, Fixed series.

Products with similar specification

Part Number
KEL-100TP
KEL-100UM
KEL-125RL
KEL-65TP
KEL-75NL
KEL-75RL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

฿ 363.87

1 Piece(s) 7 Day(s) 1012235.01~80.0060ElastomerNoRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 459.14

1 Piece(s) 5 Day(s) 1012235.01~80.0060[Urethane] UrethaneOil ResistanceRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 509.98

1 Piece(s) 5 Day(s) 1014835.01~80.0060[Synthetic Rubber] RubberNoSlotted Holes80(84)401005812525Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork FurnitureNo

฿ 150.85

1 Piece(s) 7 Day(s) 108035.01~80.0040ElastomerNoRound hole562870426521Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 182.73

1 Piece(s) 5 Day(s) 109235.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound hole562870427520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

฿ 161.56

1 Piece(s) 5 Day(s) 109235.01~80.0040[Synthetic Rubber] RubberNoRound hole562870427520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo