1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Casters - KD Series, Fixed (Part Number)

General Purpose Casters - KD Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fixed caster.

[Features]
· 40 mm to 50 mm hardware are bright chromate plated, and 65 mm and 75 mm hardware are chrome-plated.
· The KD type and TE type can be used together since their mounting heights are the same.

Part Number
KD-40NM
KD-40RM
KD-40TP
KD-50NM
KD-50RM
KD-50TP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

฿ 92.96

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1056~35.0030[Nylon] Nylon, WhiteOil Resistance4525554018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 89.66

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1056~35.0030[Synthetic Rubber] RubberNo4525554018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 104.17

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1056~35.0030ElastomerNo4525554018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 111.60

STANDARD CASTERS 1 Piece(s) 5 Day(s) 106535.01~80.0040[Nylon] Nylon, WhiteOil Resistance4826585020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 111.60

STANDARD CASTERS 1 Piece(s) 5 Day(s) 1065~35.0035[Synthetic Rubber] RubberNo4826585020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

฿ 131.27

STANDARD CASTERS 1 Piece(s) 7 Day(s) 1065~35.0035ElastomerNo4826585020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Plate Width W(mm) 40 Load Category Light Load
Wheel Bearings No