(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed caster.
[Features]
· 40 mm to 50 mm hardware are bright chromate plated, and 65 mm and 75 mm hardware are chrome-plated.
· The KD type and TE type can be used together since their mounting heights are the same.
Part Number |
---|
KD-50RM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 111.60 | STANDARD CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 65 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | 48 | 26 | 58 | 50 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Plate Width W(mm) | 40 | Load Category | Light Load |
Wheel Bearings | No |
Please check the type/dimensions/specifications of the part KD-50RM in the General Purpose Casters - KD Series, Fixed series.
Part Number |
---|
KD-40NM |
KD-40RM |
KD-40TP |
KD-50NM |
KD-50TP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92.96 | 1 Piece(s) | 5 Day(s) | 10 | 56 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | 45 | 25 | 55 | 40 | 18 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | ||
฿ 89.66 | 1 Piece(s) | 7 Day(s) | 10 | 56 | ~35.00 | 30 | [Synthetic Rubber] Rubber | No | 45 | 25 | 55 | 40 | 18 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | ||
฿ 104.17 | 1 Piece(s) | 7 Day(s) | 10 | 56 | ~35.00 | 30 | Elastomer | No | 45 | 25 | 55 | 40 | 18 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | ||
฿ 111.60 | 1 Piece(s) | 5 Day(s) | 10 | 65 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | 48 | 26 | 58 | 50 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | ||
฿ 131.27 | 1 Piece(s) | 7 Day(s) | 10 | 65 | ~35.00 | 35 | Elastomer | No | 48 | 26 | 58 | 50 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment |
How can we improve?
How can we improve?