1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster, GR Series with Swivel Stopper (Part Number)

General Caster, GR Series with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

[Features]
· The S-1 stopper stops rotation of the wheel.
· The W-1R stopper is a stopper that stops the wheel and swiveling simultaneously.
· The hardware is bright chromate plated.
· The shaft diameter is the outer diameter of the rubber.

Part Number
GR-40RMS-1-ファイ16
GR-40RMS-1-ファイ18
GR-40RMS-1-ファイ22
GR-50RMS-1-ファイ16
GR-50RMS-1-ファイ18
GR-50RMS-1-ファイ22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 180.36

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10593016401860

฿ 180.36

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10593018401860

฿ 180.36

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10593022401860

฿ 204.44

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10673516502061

฿ 204.44

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10673518502061

฿ 207.75

STANDARD CASTERS 1 Piece(s) 5 Day(s) 10673522502061

Loading...

  1. 1

Basic Information

Caster Type Plug Style Load Range(daN) ~35.00 Stopper (Detail) With Rotation Stopper
Wheel Material Rubber Wheel Characteristics No Fitting Material Steel
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities Load Category Light Load Wheel Bearings No
Stopper Type S-1

Frequently Asked Questions (FAQ)

Question: How should pipes be mounted?
Answer: Tighten the included nuts to expand the rubber material of the mounting part for mounting.