1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Caster, GR Series, Swivel (Part Number)

General Caster, GR Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 147.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Casters attached to rubber pipes.
[Features]
·It is a simple design that harmonizes well in all fields.
·You can select the caster that suits your application from a diverse lineup of products.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
[Applications]
·Fixtures, furniture, wagons, medical equipment, various kitchen equipment, etc.

 
Part Number
GR-40RM-ファイ16
GR-40RM-ファイ18
GR-40RM-ファイ22
GR-50RM-ファイ16
GR-50RM-ファイ18
GR-50RM-ファイ22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 147.71

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10593016401842

฿ 147.71

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10593018401842

฿ 147.71

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10593022401842

฿ 172.39

STANDARD CASTERS 1 Piece(s) 7 Day(s) 10673516502048

฿ 175.70

STANDARD CASTERS 1 Piece(s) 5 Day(s) 10673518502048

฿ 175.70

STANDARD CASTERS 1 Piece(s) 5 Day(s) 10673522502048

Loading...

  1. 1

Basic Information

Caster Type Plug Style Load Range(daN) ~35.00 Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics No Fitting Material Steel
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities Load Category Light Load Wheel Bearings No

Frequently Asked Questions (FAQ)

Question: What is the allowable load when mounting the product?
Answer: Even when using 4 casters, the load may be received at 3 points, so it is common to multiply by 0.8 using the formula as follows.
Total load limit = Allowable load per one x 4 x 0.8