1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Caster AW Series, Swivel with Stopper (Part Number)

Design Caster AW Series, Swivel with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 424.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster with swivel stopper.
· Includes a stopper function that stops rotation of the wheel

Part Number
AWNS-60SP-M12
AWS-60SP-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Range
(daN)
Allowable Load
(daN)

฿ 424.08

DESIGN CASTERS 1 Piece(s) 7 Day(s) 1035.01~80.0080

฿ 533.92

DESIGN CASTERS 1 Piece(s) 5 Day(s) 10140.01~220.00150

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Mounting Height H(mm) 70 Stopper (Detail) With Rotation Stopper
Wheel Material Nylon, Black Wheel Characteristics No Fitting Material Resin
Thread Dia. M16XP2.0 Wheel Dia. D(Ø) 60 Wheel Width B(mm) 45
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Swivel Radius(mm) 63 Load Category Medium Load
Wheel Bearings No Stopper Type SP