1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster, SU-TEL Series, Independent (Part Number)

Stainless Steel Caster, SU-TEL Series, Independent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 437.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A stainless steel-made swivel caster.
· An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SU-TEL-65NL
SU-TEL-65RL
SU-TEL-65TP
SU-TEL-75NL
SU-TEL-75RL
SU-TEL-100NM
SU-TEL-100RL
SU-TEL-100TP
SU-TEL-100UM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 464.13

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 108035.01~80.0040[Nylon] Nylon, WhiteOil Resistance56287042652060

฿ 478.03

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 1080~35.0035[Synthetic Rubber] RubberNo56287042652060

฿ 437.59

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 108035.01~80.0040ElastomerNo56287042652160

฿ 497.76

STAINLESS CASTERS 1 Piece(s) 68 Day(s) 109235.01~80.0050[Nylon] Nylon, WhiteOil Resistance56287042752070

฿ 512.28

STAINLESS CASTERS 1 Piece(s) 65 Day(s) 109235.01~80.0040[Synthetic Rubber] RubberNo56287042752070

฿ 978.79

STAINLESS CASTERS 1 Piece(s) 5 Day(s) 1012235.01~80.0060[Nylon] Nylon, WhiteOil Resistance8240100581002587

฿ 992.07

STAINLESS CASTERS 1 Piece(s) 5 Day(s) 1012235.01~80.0050[Synthetic Rubber] RubberNo8240100581002587

฿ 869.35

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 1012235.01~80.0060ElastomerNo8240100581002587

฿ 1,083.72

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 1012235.01~80.0060[Urethane] UrethaneOil Resistance8240100581002587

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Load Category Light Load
Wheel Bearings No