(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Castor with swivel type stopper using SUS304 with excellent rust-prevention.
[Features]
· Ideal for use in a clean environment and resistant to rust as casters use all stainless steel fittings.
· Elastomer wheels with excellent chemical resistance and water-resistance.
· A number of line-up such as a rubber wheel having good cushioning property, a nylon wheel having excellent chemical resistance and oil resistance.
· S-12 and S-2 stoppers stop the rotation of the wheels.
[Applications]
· Food plant logistics equipment that is rust resistant.
· For kitchen equipment that get wet easily, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 735.50 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 85 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 97 | - | No | S-12 | ||
฿ 855.09 | STAINLESS CASTERS | 1 Piece(s) | Same day | 10 | 85 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 97 | - | No | S-12 | ||
฿ 724.13 | STAINLESS CASTERS | 40 Piece(s) | 8 Day(s) | 10 | 85 | 35.01~80.00 | 70 | [Nylon] Nylon, White | Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | 97 | - | No | S-12 | ||
฿ 823.63 | STAINLESS CASTERS | 1 Piece(s) | Same day | 10 | 93 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | 97 | - | No | S-12 | ||
฿ 820.01 | STAINLESS CASTERS | 1 Piece(s) | Same day | 10 | 93 | 35.01~80.00 | 80 | [Nylon] Nylon, White | Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | 97 | - | No | S-12 | ||
฿ 2,595.14 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 29 | 102 | 68-68, 69-69, 70-70, 71-71 | Available | S-2 | ||
฿ 1,480.02 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 102 | 68-68, 69-69, 70-70, 71-71 | No | S-2 | ||
฿ 1,565.66 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 102 | 68-68, 69-69, 70-70, 71-71 | No | S-2 | ||
฿ 2,078.94 | STAINLESS CASTERS | 1 Piece(s) | 11 Day(s) | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 102 | 68-68, 69-69, 70-70, 71-71 | No | S-2 | ||
฿ 2,482.98 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 102 | 68-68, 69-69, 70-70, 71-71 | Available | S-2 | ||
฿ 5,680.09 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 123 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 2,274.07 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 35 | 123 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 3,276.94 | STAINLESS CASTERS | 1 Piece(s) | 11 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber, Gray | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 32 | 123 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | S-2 | ||
฿ 3,760.59 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 123 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 2,343.42 | STAINLESS CASTERS | 8 Piece(s) | 8 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Synthetic Rubber] Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 123 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | S-2 | ||
฿ 3,279.54 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 127 | - | Available | S-2 | ||
฿ 6,079.07 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 127 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 2,534.35 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 127 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 4,783.12 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Engineering Plastics] Polyphenylene Sulfide | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 100 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | S-2 | ||
฿ 4,144.49 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 127 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 2,664.60 | STAINLESS CASTERS | 6 Piece(s) | 8 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | No | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 127 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No | S-2 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Load Category | Medium Load |
How can we improve?
How can we improve?