1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Caster SU-STC Series, Swivel With Stopper (Part Number)

STAINLESS CASTERS

Stainless Steel Caster SU-STC Series, Swivel With Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 724.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Castor with swivel type stopper using SUS304 with excellent rust-prevention.
[Features]
· Ideal for use in a clean environment and resistant to rust as casters use all stainless steel fittings.
· Elastomer wheels with excellent chemical resistance and water-resistance.
· A number of line-up such as a rubber wheel having good cushioning property, a nylon wheel having excellent chemical resistance and oil resistance.
· S-12 and S-2 stoppers stop the rotation of the wheels.
[Applications]
· Food plant logistics equipment that is rust resistant.
· For kitchen equipment that get wet easily, etc.

Part Number
SU-STC-75NMS-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

฿ 820.01

STAINLESS CASTERS 1 Piece(s) Same day 109335.01~80.0080[Nylon] Nylon, WhiteOil ResistanceRound hole55427058752597-NoS-12

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-75NMS-12 in the Stainless Steel Caster SU-STC Series, Swivel With Stopper series.

Products with similar specification

Part Number
SU-STC-100NBS-2
SU-STC-100NHS-2
SU-STC-100SUNS-2
SU-STC-100TNS-2
SU-STC-100TRS-2
SU-STC-125MSCS-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

฿ 2,595.14

1 Piece(s) 5 Day(s) 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes68(71)68(71)90901002910268-68, 69-69, 70-70, 71-71AvailableS-2

฿ 1,480.02

1 Piece(s) 5 Day(s) 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

฿ 1,565.66

1 Piece(s) 5 Day(s) 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

฿ 2,078.94

1 Piece(s) 11 Day(s) 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

฿ 2,482.98

1 Piece(s) 5 Day(s) 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71AvailableS-2

฿ 5,680.09

1 Piece(s) 7 Day(s) 10165140.01~220.00150[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes75(80)75(80)1021021254012375-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2