1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster SU-SR Series Freely Swiveling Type (Part Number)

Stainless Steel Caster SU-SR Series Freely Swiveling Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster made of stainless steel.

Part Number
SU-SR-50NM-M12
SU-SR-50RM-M12
SU-SR-50TP-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics

฿ 390.80

STAINLESS CASTERS 1 Piece(s) 10 Day(s) 1035.01~80.0040[Nylon] Nylon, WhiteOil Resistance

฿ 390.80

STAINLESS CASTERS 1 Piece(s) 10 Day(s) 10~35.0035[Synthetic Rubber] RubberNo

฿ 390.80

STAINLESS CASTERS 1 Piece(s) 10 Day(s) 10~35.0035ElastomerNo

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 67 Stopper (Detail) No
Fitting Material Stainless Steel Thread Dia. M16XP2.0 Wheel Dia. D(Ø) 50
Wheel Width B(mm) 20 Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Swivel Radius(mm) 49
Load Category Light Load Wheel Bearings No