(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed type caster made using SUS304, excellent rust-prevention performance.
[Features]
· Casters made of all stainless steel fittings are ideal for use in clean environments that do not tolerate rust.
· Elastomer wheels with excellent chemical resistance and water-resistance.
· A number of line-up such as a rubber wheel having good cushioning property, a nylon wheel having excellent chemical resistance and oil resistance.
[Applications]
· Logistics equipment in food factories that should be free of rust, etc.
· Kitchen equipment that get wet easily, etc.
Part Number |
---|
SU-SKC-150SUN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,817.23 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | No | Slotted Holes | 100(112) | 53(56) | 140 | 80 | 150 | 42 | No |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SU-SKC-150SUN in the Stainless Steel Fixed Caster, SU-SKC Series series.
Part Number |
---|
SU-SKC-100SUN |
SU-SKC-100TN |
SU-SKC-125GNU |
SU-SKC-200SUN |
SU-SKC-65EM |
SU-SKC-65GNU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,172.89 | 1 Piece(s) | Same day | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | No | ||
฿ 1,188.66 | 1 Piece(s) | 10 Day(s) | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | No | ||
฿ 1,958.31 | 1 Piece(s) | 8 Day(s) | 10 | 165 | 140.01~220.00 | 150 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 100(112) | 53(56) | 140 | 80 | 125 | 30 | Available | ||
฿ 5,624.24 | 1 Piece(s) | 10 Day(s) | 10 | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | No | Round hole | 112 | 63 | 152 | 100 | 200 | 42 | No | ||
฿ 359.40 | 1 Piece(s) | Same day | 10 | 85 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | Round hole | 55 | 28 | 70 | 47 | 65 | 25 | No | ||
฿ 478.17 | 1 Piece(s) | 8 Day(s) | 10 | 85 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | Round hole | 55 | 28 | 70 | 58 | 65 | 25 | No |
How can we improve?
How can we improve?