1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Fixed Caster, SU-SKC Series (SU-SKC-65EM)

STAINLESS CASTERS

Stainless Steel Fixed Caster, SU-SKC Series (SU-SKC-65EM)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fixed type caster made using SUS304, excellent rust-prevention performance.
[Features]
· Casters made of all stainless steel fittings are ideal for use in clean environments that do not tolerate rust.
· Elastomer wheels with excellent chemical resistance and water-resistance.
· A number of line-up such as a rubber wheel having good cushioning property, a nylon wheel having excellent chemical resistance and oil resistance.
[Applications]
· Logistics equipment in food factories that should be free of rust, etc.
· Kitchen equipment that get wet easily, etc.

Part Number
SU-SKC-65EM SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Wheel Bearings

฿ 359.40

฿ 206.12

STAINLESS CASTERS 1 Piece(s) Same day 108535.01~80.0050[Synthetic Rubber] RubberNoRound hole552870476525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-SKC-65EM in the Stainless Steel Fixed Caster, SU-SKC Series series.

Products with similar specification

Part Number
SU-SKC-100SUN
SU-SKC-100TN
SU-SKC-125GNU
SU-SKC-65GNU
SU-SKC-65NM
SU-SKC-65TP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Wheel Bearings

฿ 1,172.89

1 Piece(s) Same day 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes80(90)45(50)1107010032No

฿ 1,188.66

1 Piece(s) 10 Day(s) 1013080.01~140.00100ElastomerNoSlotted Holes80(90)45(50)1107010032No

฿ 1,958.31

1 Piece(s) 8 Day(s) 10165140.01~220.00150[Urethane] UrethaneOil ResistanceSlotted Holes100(112)53(56)1408012530Available

฿ 478.17

1 Piece(s) 8 Day(s) 108535.01~80.0070[Urethane] UrethaneOil ResistanceRound hole552870586525No

฿ 334.90

1 Piece(s) Same day 108535.01~80.0070[Nylon] Nylon, WhiteOil ResistanceRound hole552870476525No

฿ 406.75

1 Piece(s) 10 Day(s) 108535.01~80.0050ElastomerNoRound hole552870476527No