1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster SU-SEL Series Swivel (Part Number)

Stainless Steel Caster SU-SEL Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster made of stainless steel.

Part Number
SU-SEL-65NL-M12
SU-SEL-65RL-M12
SU-SEL-75NL-M12
SU-SEL-75RL-M12
SU-SEL-75TP-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Swivel Radius
(mm)

฿ 457.10

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 108535.01~80.0040[Nylon] Nylon, WhiteOil Resistance6560

฿ 472.21

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 1085~35.0035[Synthetic Rubber] RubberNo6560

฿ 501.01

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 109735.01~80.0050[Nylon] Nylon, WhiteOil Resistance7570

฿ 533.39

STAINLESS CASTERS 1 Piece(s) 5 Day(s) 109735.01~80.0040[Synthetic Rubber] RubberNo7570

฿ 476.90

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 109735.01~80.0040ElastomerNo7570

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Stainless Steel
Thread Dia. M16XP2.0 Wheel Width B(mm) 20 Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities
Load Category Light Load Wheel Bearings No