(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
SU-KEL-65NL |
SU-KEL-65RL |
SU-KEL-65TP |
SU-KEL-75NL |
SU-KEL-75RL |
SU-KEL-100NM |
SU-KEL-100RL |
SU-KEL-100TP |
SU-KEL-100UM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 288.16 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | 56 | 28 | 70 | 42 | 65 | 20 | ||
฿ 302.07 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | 56 | 28 | 70 | 42 | 65 | 20 | ||
฿ 262.23 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 35.01~80.00 | 40 | Elastomer | No | 56 | 28 | 70 | 42 | 65 | 21 | ||
฿ 330.87 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 92 | 35.01~80.00 | 50 | [Nylon] Nylon, White | Oil Resistance | 56 | 28 | 70 | 42 | 75 | 20 | ||
฿ 343.57 | STAINLESS CASTERS | 1 Piece(s) | 65 Day(s) | 10 | 92 | 35.01~80.00 | 40 | [Synthetic Rubber] Rubber | No | 56 | 28 | 70 | 42 | 75 | 20 | ||
฿ 724.31 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | ||
฿ 742.41 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | ||
฿ 619.00 | STAINLESS CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 82 | 40 | 100 | 61 | 100 | 27 | ||
฿ 834.67 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities | Load Category | Light Load |
Wheel Bearings | No |
How can we improve?
How can we improve?