1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Master Whisper Caster Fixed (Part Number)

SILENCE CASTERS

Silent Master Whisper Caster Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fixed caster. Silent master casters move quietly and smoothly with an incredibly low levels of force.

Part Number
KES-100NRC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 577.25

SILENCE CASTERS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H(mm) 122 Properties Slight Noise
Load Range(daN) 35.01~80.00 Stopper (Detail) No Allowable Load(daN) 60
Wheel Material Rubber, Gray Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 82 Mounting Hole Pitch, Short Length Direction W1(mm) 40
Plate Length L(mm) 100 Plate Width W(mm) 58 Wheel Dia. D(Ø) 100
Wheel Width B(mm) 27 Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift Load Category Light Load
Wheel Bearings Available

Please check the type/dimensions/specifications of the part KES-100NRC in the Silent Master Whisper Caster Fixed series.