1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MB-OX Type High-Lock Base (Part Number)

HIGH LOCK BASES

MB-OX Type High-Lock Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,312.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hydraulic type of high lock base. The arm can be powerfully fixed with a single touch. Since a fine adjustment mechanism is included, the position of measuring devices can be minutely adjusted.

[Features]
· Hydraulic type in which connectors in 3 places can be simultaneously engaged with a single touch.
· Since the arm can be freely adjusted, it is easy to position the mounted measuring device.
· With fine adjustment

 
Part Number
MB-OX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,312.50

HIGH LOCK BASES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Types Free Guide Arms Free Guide Arm Type Fixed Arm Magnetic Base Presence
Free Guide Arm End Shape Tip Holder Through Hole Installation Location Desk Max. Arm Length L(mm) 331
Adsorption Power(N) 1000 Magnet Holder Stand Width(mm) 50 Magnet Holder Stand Length(mm) 73
Magnet Holder stand Height(mm) 55

Please check the type/dimensions/specifications of the part MB-OX in the MB-OX Type High-Lock Base series.