1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Cup, Rigid Coupling (Nut Type) (Part Number)

N Cup, Rigid Coupling (Nut Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 516.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A lineup of shaft diameters from ø6 to ø35 is available.
· Low moment of inertia.
· Short tightening time.
· Reduced cost

 
Part Number
N-6-6
N-8-8
N-9-9
N-10-10
N-11-11
N-12-12
N-14-14
N-15-15
N-16-16
N-17-17
N-18-18
N-19-19
N-20-20
N-22-22
N-24-24
N-25-25
N-30-30
N-35-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
O.D.
(Ø)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)

฿ 516.67

RIGIDCOUPLING 1 Piece(s) Same day 105.01~10.0066137.84.24×10-8

฿ 526.67

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 105.01~10.0088159.88.25×10-7

฿ 526.67

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 1010.01~20.009918.511.81.98×10-6

฿ 979.69

RIGID COUPLING 1 Piece(s) 3 Day(s) 1010.01~20.00101018.515.72.08×10-6

฿ 983.75

RIGID COUPLING 1 Piece(s) 8 Day(s) 1010.01~20.0011112119.63.75×10-6

฿ 648.34

RIGIDCOUPLING 1 Piece(s) Same day 1020.01~50.0012122137.33.75×10-6

฿ 615.00

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 1020.01~50.00141424.641.27.50×10-6

฿ 650.00

RIGIDCOUPLING 1 Piece(s) Same day 1020.01~50.00151525491.00×10-5

฿ 650.00

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 1050.01~100.0016162654.91.45×10-5

฿ 1,013.33

RIGIDCOUPLING 1 Piece(s) 10 Day(s) 1050.01~100.00171728.560.81.93×10-5

฿ 703.34

RIGID COUPLING 1 Piece(s) 3 Day(s) 1050.01~100.0018183068.62.48×10-5

฿ 720.00

RIGID COUPLING 1 Piece(s) 3 Day(s) 1050.01~100.0019193275.53.25×10-5

฿ 778.34

RIGIDCOUPLING 1 Piece(s) Same day 1050.01~100.00202032.588.23.50×10-5

฿ 738.34

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 10100~Less than 5002222351035.00×10-5

฿ 1,454.29

RIGID COUPLING 1 Piece(s) 8 Day(s) 10100~Less than 500242438.51237.25×10-5

฿ 790.00

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 10100~Less than 5002525401579.00×10-5

฿ 1,053.34

RIGIDCOUPLING 1 Piece(s) 3 Day(s) 10100~Less than 5003030451778.75×10-5

฿ 1,053.34

RIGID COUPLING 1 Piece(s) 3 Day(s) 10100~Less than 5003535512061.55×10-4

Loading...

  1. 1

Basic Information

Application Standard Body Material S45C